??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
SMW2-P40 - Metering valve with silencer
Bill of material
SMW2-6A-P40
MODEL
Model no.
SMW2
PS
Port size
A
mm
B
14.9 mm
C
13.8 mm
D
27.4 mm
E
35.4 mm
F
2.9 mm
G
Port size
H
mm
INFOTEXT
Infotext
Dimensions
CNSORDERNO