dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN2820-1500-100 HUBXL=0
STRACK
04. Federelemente
4.2. Gasdruckfedern
4.2.5. Standard, ISO, VDI, CNOMO
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{strack/fed_kat/fed_02/fed_02_05/sn050033.prj},{NB=SN2820-1500-100 Gasdruckfeder (ISO 11901-1 CNOMO E.24.54.815.N VDI 3003) HUBXL=0},{PDF=PDF},{S=100.0},{HUBXL=0.00},{DAN1=1500},{DAN2=1965},{BAR=148},{A=210.0},{L=310.0},{V=0.437},{FA=10.18},{KG=4.80},{PPATH=sn05003301.prj},{SNPR=MIN},{ARTNR=141603}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
STRACK
Description
SN2820-1500 - Gasdruckfeder (ISO 11901-1 CNOMO E.24.54.815.N VDI 3003)
Bill of material
SN2820-1500-100 HUBXL=0
PDF
PDF-INFO
PDF
S
(S)
100.0
100.0
mm
HUBXL
Vorspannweg
mm
Enter value for HUBXL
Vorspannweg
mm
cm
inch
ft
確定
DAN1
(daN1)
1500
daN
DAN2
(daN2)
1965
1965
daN
BAR
(bar)
148
bar
A
(A)
210.0
210.0
mm
L
(L)
310.0
310.0
mm
V
(V)
0.437
0.437
l
FA
(Fa)
10.18
cm2
KG
(kg)
4.80
4.80
kg
PPATH
(PPATH)
sn05003301.prj
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
141603
141603