dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN2825-1250-50 HUBXL=0
STRACK
04. Federelemente
4.2. Gasdruckfedern
4.2.6. mit vermindertem Druckanstieg
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{strack/fed_kat/fed_02/fed_02_06/sn050435.prj},{NB=SN2825-1250-50 Gasdruckfeder HUBXL=0},{PDF=PDF},{S=50},{HUBXL=0.00},{DAN1=1250},{DAN2=1545},{BAR=175},{A=95},{L=145},{V=0.188},{FA=7.07},{KG=1.58},{PPATH=sn05043501.prj},{SNPR=MIN},{ARTNR=125924}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
STRACK
Description
SN2825-1250 - Gasdruckfeder
Bill of material
SN2825-1250-50 HUBXL=0
PDF
PDF-INFO
PDF
S
(S)
50
50
mm
HUBXL
Vorspannweg
mm
Enter value for HUBXL
Vorspannweg
mm
cm
inch
ft
確定
DAN1
(daN1)
1250
daN
DAN2
(daN2)
1545
1545
daN
BAR
(bar)
175
bar
A
(A)
95
95
mm
L
(L)
145
145
mm
V
(V)
0.188
0.188
l
FA
(Fa)
7.07
cm2
KG
(kg)
1.58
1.58
kg
PPATH
(PPATH)
sn05043501.prj
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
125924
125924