dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN2900-11800-25 HUBXL=0
STRACK
04. Federelemente
4.2. Gasdruckfedern
4.2.8. kompakte Bauform
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{strack/fed_kat/fed_02/fed_02_08/sn050090.prj},{NB=SN2900-11800-25 Gasdruckfeder HUBXL=0},{PDF=PDF},{S=25},{HUBXL=0.00},{DAN1=11800},{DAN2=16860},{BAR=150},{A=130},{L=155},{V=0.652},{FA=78.54},{KG=7.15},{PPATH=sn05009001.prj},{SNPR=MIN},{ARTNR=155717}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
STRACK
Description
SN2900-11800 - Gasdruckfeder
Bill of material
SN2900-11800-25 HUBXL=0
PDF
PDF-INFO
PDF
S
(S)
25
25
mm
HUBXL
Vorspannweg
mm
Enter value for HUBXL
Vorspannweg
mm
cm
inch
ft
確定
DAN1
(daN1)
11800
daN
DAN2
(daN2)
16860
16860
daN
BAR
(bar)
150
bar
A
(A)
130
130
mm
L
(L)
155
155
mm
V
(V)
0.652
0.652
l
FA
(Fa)
78.54
cm2
KG
(kg)
7.15
7.15
kg
PPATH
(PPATH)
sn05009001.prj
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
155717
155717