dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN2910-M50-38 HUBXL=0
STRACK
04. Federelemente
4.2. Gasdruckfedern
4.2.9. mit Aussengewinde
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{strack/fed_kat/fed_02/fed_02_09/sn050139.prj},{NB=SN2910-M50-38 Gasdruckfeder HUBXL=0},{PDF=PDF},{S=38.0},{DAN1=1000},{HUBXL=0.00},{DAN2=1795},{BAR=142},{A=76.0},{L=114.0},{V=0.061},{FA=7.07},{KG=0.80},{PPATH=sn05013901.prj},{SNPR=MIN},{ARTNR=155814}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
STRACK
Description
SN2910-M50 - Gasdruckfeder
Bill of material
SN2910-M50-38 HUBXL=0
PDF
PDF-INFO
PDF
S
(S)
38.0
38.0
mm
DAN1
(daN1)
1000
daN
HUBXL
Vorspannweg
mm
Enter value for HUBXL
Vorspannweg
mm
cm
inch
ft
確定
DAN2
(daN2)
1795
1795
daN
BAR
(bar)
142
bar
A
(A)
76.0
76.0
mm
L
(L)
114.0
114.0
mm
V
(V)
0.061
0.061
l
FA
(Fa)
7.07
cm2
KG
(kg)
0.80
0.80
kg
PPATH
(PPATH)
sn05013901.prj
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
155814
155814