您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
99 9114 460 05
binder
Connectors for Medical Applications
Snap-In IP67 (miniature)
Female cable connector
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{binder/connectors20for20medical20applications/snap-in20ip672028miniature29/female20cable20connector/snap-in2c20series207202c20connectors20for20medical20applications.prj},{NB=99 9114 460 05},{ARTNR=99 9114 460 05},{PREVIEW=../../../_pool_/48/39/720_2_kd_med_blau.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{BEZKUZ=Snap-In, series 720, Connectors for Medical Applications},{BEZ=Snap-In IP67 (miniature) female cable connector, Contacts: 5, 4.0 - 6.0 mm, unshielded, solder, IP67},{BER=Connectors for Medical Applications},{STBAUF=female cable connector},{POLZ=5},{PRGRKU=Snap-In IP67 (miniature)},{SER=series 720},{STVER=snap},{ANSQM=max. 0.75 mm²},{ANSQA=max. AWG 18},{MECHLD=> 500 Mating cycles},{EMVTL=unshielded},{SPNG=125 V},{BESSP=1500 V},{VERSMG=2},{UEBRSK=II},{ISLTFG=II},{PRFSSP=1500 V},{BEMSTR=5 A}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
binder
Description
Snap-In, series 720, Connectors for Medical Applications - female cable connector
Bill of material
99 9114 460 05
PREVIEW
Preview
../../../_pool_/48/39/720_2_kd_med_blau.png
../../../_pool_/48/39/720_2_kd_med_blau.png
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
99 9114 460 05
99 9114 460 05
SHZART1
Degree of Protection 1
IP67
BEZKUZ
Description (short)
Snap-In, series 720, Connectors for Medical Applications
BEZ
designation
Snap-In IP67 (miniature) female cable connector, Contacts: 5, 4.0 - 6.0 mm, unshielded, solder, IP67
Snap-In IP67 (miniature) female cable connector, Contacts: 5, 4.0 - 6.0 mm, unshielded, solder, IP67
BER
Range
Connectors for Medical Applications
STBAUF
Connector design
female cable connector
POLZ
Number of contact
5
5
PRGRKU
Product group (short)
Snap-In IP67 (miniature)
SER
Series
series 720
STVER
Connector locking system
snap
ANSQM
Cross-sectional area (mm)
max. 0.75 mm²
max. 0.75 mm²
ANSQA
Cross-sectional area (AWG)
max. AWG 18
max. AWG 18
MECHLD
Mechanical operation
> 500 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
125 V
125 V
BESSP
Rated impulse voltage
1500 V
1500 V
VERSMG
Pollution degree
2
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
1500 V
1500 V
BEMSTR
Rated current (40°C)
5 A
5 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
9.98
9.98
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
KBDRL
Cable outlet
4.0 - 6.0 mm
4.0 - 6.0 mm
MAGK
Material housing/cable
PA (UL94 HB)
PA (UL94 HB)
KONT
Contact material
CuSn (bronze)
CuSn (bronze)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement