??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SERTO
Description
SO 01504 - Panel mount male threaded adaptor G long
Bill of material
SO 01504-1/2 246.1540.140
TYPE
Type
SO 01504-1/2
MATNR
Mat.-Nr.
246.1540.140
G
Thread G
G1/2
BAR
Working pressure (PN)
100 bar
SW
30 mm
L
58.0 mm
IK
i
37.0 mm
ZK
z
21.0 mm
EK
e
12.0 mm
KG
Weight kg/100
11.800
WERKSTOFF
Werkstoff
CW617N (Messing)