??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SERTO
Description
SO 21021 DR - Straight throttle union
Bill of material
SO 21021-8 DR 0.6 128.1025.176
TYPE
Type
SO 21021-8 DR 0.6
MATNR
Mat.-Nr.
128.1025.176
DK
d
8.00 mm
BAR
Working pressure (PN)
10 bar
M
Thread M
M12x1
SW1
14 mm
SW2
12 mm
L
44.0 mm
ZK
z
18.0 mm
EK
e
0.6 mm
KG
Weight kg/100
1.100 kg
WERKSTOFF
Material
PVDF