??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SERTO
Description
SO 6331-D METR - Temperature probe union METR with edge seal and with stainless steel compression ferrule
Bill of material
SO 6331-1.5-M8x1-D YDD.610.0420
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
MZK
Thread M
M8x1
BAR
Working pressure (PN)
400 bar
M
Thread M
M6x0.75
SW1
8 mm
SW2
12 mm
L
mm
D
12.5 mm
IK
8.0 mm
TK
1.0 mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
1.0718/1.1141 (Stahl)
DOWNLOAD
Download
PICT