??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
SERTO
Description
SO NV 01A21ET - Elbow regulating valve for panel mounting
Bill of material
SO NV 01A21ET-4 YDD.060.0100
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
BAR
Working pressure (PN)
50 bar
G
Thread G
G1/8
SW1
12 mm
SW2
10 mm
SW3
12 mm
L1
mm
L2
mm
D
20.0 mm
H
mm
B
10.0 mm
F
mm
ZK1
20.0 mm
ZK2
20.0 mm
EK
mm
KKVK
3.0 l/min
KG
Weight kg/100
7.000 kg
WERKSTOFF
Material
CW617N (brass)