??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 4
HELP_VARIABLE
Company
Bradley
Description
Soap Dish Acorp 9352 9353
Bill of material
soap_dish_acorp_9352_9353_9352_55
VARIANTNAME
PERCENTAGEOFRECYCLEDCONTENT
Percentage Of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
LEEDCREDIT
LEED Credit
n/a
COMPLIESTONAFTA
Complies To NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
DEFAULTELEVATION
Default Elevation
48.000
MATERIAL
Material
Stainless Steel
BACKCLAMPFORGYPSUMWALLBOARDMOUNTING
Back Clamp For Gypsum Wallboard Mounting
WIDTH
Width
6.250
HEIGHT
Height
6.250
FLANGEWIDTH
Flange Width
0.625
DEPTH
Depth
2.000
WARRANTY
Warranty
Complete Unit, One Year
VERSION
Version
1.0
URL
http://www.bradleycorp.com
TECHNICALDATA
Technical Data
n/a
OMNICLASSTITLE
OmniClass Title
Soap Holders, Dispensers
OMNICLASSCODE
OmniClass Code
23.40.20.21.34
MODELINGCODE
Modeling Code
n/a
MODEL
Model
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
n/a
DESCRIPTION
Description
Soap Dish With Removable Plastic Soap Tray
COPYRIGHT
Copyright
This Model Is Property Of Bradley Corporation
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
No