??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SOH-53 - Oldham Coupling
Bill of material
SOH-53-10x10
PN
Product No.
SOH-53
FM
Fastening Method
Set Screw type
D
Diameter
53.0
L
Length
58.3
D1
Inner Diameter
K1
Keyway 1
KB1
Key Width 1
KT1
Key Height 1
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key Width 2
KT2
Key Height 2