??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SOH-8 - Oldham Coupling
Bill of material
SOH-8-1x1
PN
Product No.
SOH-8
FM
Fastening Method
Set Screw type
D
Diameter
7.9
L
Length
9.8
D1
Inner Diameter
K1
Keyway 1
No Keyway
KB1
Key Width 1
0
KT1
Key Height 1
0.00
D2
Inner Diameter 2
K2
Keyway 2
No Keyway
KB2
Key Width 2
0
KT2
Key Height 2
0.0