??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
TE Connectivity
Description
Solar Connectors & Adapters
Bill of material
2308033-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
LINKCTEPS
http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242
LINKFSCPBN
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
CONNECTORTYPE
Connector Type
CONNECTORSTYLE
Connector Style
PRODUCTTYPE
Product Type
KEYING
Keying
CONTACTFINISH
Contact Finish
CONTACTBASEMATERIAL
Contact Base Material
HOUSINGMATERIAL
Housing Material
HOUSINGCOLOR
Housing Color
Black
WIRESIZEAWG
Wire Size
AWG
WIRESIZEMM2
Wire Size
mm2
PACKAGINGQUANTITY
Packaging Quantity
CABLELENGTH
Cable Length
ALIAS
Alias #
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
COMMENT
Comment