??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
unitray
Description
Solid Bottom - Aluminum E1 Long Span 203mm Siderail
Bill of material
RYA-9661
DESC
Description
Right Wye Fitting
MF
Material Finish
Aluminum
SIDEHT
Siderail Height
9 - E / 203 mm (8.0)"
W1
Width 1
W2
Width 2
RS
Rung Spacing
1 - Solid Bottom
PN
Part Number