??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 96
HELP_VARIABLE
Company
unitray
Description
Solid Bottom - Aluminum E1 Long Span 203mm Siderail
Bill of material
4HA-9X91
DESC
Description
Horizontal Fitting
MF
Material Finish
Aluminum
D
Degree
SIDEHT
Siderail Height
9 - E / 203 mm (8.0)"
R
Radius
W
Width
RS
Rung Spacing
1 - Solid Bottom
PN
Part Number