??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
Sound Absorber SDE 2 - FP 1 - Sound Absorber SDE 2 - FP 1
Bill of material
161071
TYP
Typ
SDE 2 - FP 1
LODLEVEL
Level of detail
DWL
Angle of rotation - left
°
DWR
Angle of rotation - right
°
AB
Connection to the building structure
Ø 16.5 mm
AS
Connection to the system (internal thread)
1"
NLX
Working load (tension or pressure) +/- Fx
20.0 kN
NLY
Working load (tension or pressure) Fy
- kN
NLZ
Working load (tension or pressure) +/- Fz
20.0 kN
G
Weight
2.020 kg
VERP
Pack. [Set]
10
ARTNR
Part No.
161071