??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Inocon
Description
SP - Work Gripper Blocks, Plastic, for Sensors/Reflectors, Type C, with bore for countersunk screw M6
Bill of material
Work Gripper Block SP-B10-C
PARTNUMBER
INOCON PARTNUMBER
D
Bore
K
21 mm
L1
58.5 mm
L2
30 mm
L3
8 mm
M
25 mm
S
Square
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
39269097
ROHS
YES
INFOIN
Product details
Product details