??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SP2040B, SP2050B - Double Pitch Sprockets - 2040B/2050B/2060B Series
Bill of material
SP2040B21-S-14
PN
Part No.
MAT
Material
1045 Steel Equivalent
HARDT
Hardening of Tooth Tip
Induction Hardening
AC
Accessories
Set Screw
TS
Type Selection
NT
No. of Teeth
SPEC
Specifications
D
Shaft Hole Diameter D
mm
NOOT
No. of Operating Teeth
DPP
Dp
mm
DOO
Do
mm
H
mm
L
25 mm
X
7.2 mm
LL
l
8.9 mm
BBTT
Key Groove b2Xt2
0x0 mm
M
Set Screw M
0