??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
SPALATO EASY OVAL - Horizontal front led light. Oval mirror with resin frame
Bill of material
S990219NE
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
Code
S990219NE
MAT2
Frame finish
RA
Steam-free
WT
Watt
4 W
MAT
MIRROR
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S990219NE
SDESCR1
Very Short Description 1
INDA Sp.arr.ov.c/luce S990219NE
SDESCR2
Very Short Description 2
SPALATO EASY L52xH92xP5 NE
ARTDESC
Article Description
Brand: INDA Serie: SPALATO EASY Specchio d arredo ovale con luce Prod. No.: S990219NE L52xH92xP5 NE
INTERCODE
International Code
EAN-13:8021586848529
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
WIDTH
Width
52 cm
HEIGHT
Height
92 cm
DEPTH
Depth
5 cm
WEIGHT
Weight
11 kg
SER
Series
Spalato easy
LINE
Line
Mirror with Lighting
MOD
Model
S990219NE
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Pool products
S99
STRUT
Material structure
Aluminium