??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
SPALATO EASY RECTANGULAR - Horizontal front led light. RECTANGULAR mirror with resin frame
Bill of material
S990010NE
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
Code
S990010NE
WIDTH
Width
cm
MAT2
Frame finish
RA
Steam-free
WT
Watt
5 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S990010NE
SDESCR1
Very Short Description 1
INDA Sp.arr.rett.c/luce S990010NE
SDESCR2
Very Short Description 2
SPALATO EASY L62xH82xP5 NE
ARTDESC
Article Description
Brand: INDA Serie: SPALATO EASY Specchio d arredo rett. con luce Prod. No.: S990010NE L62xH82xP5 NE
INTERCODE
International Code
EAN-13:8021586847843
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
82 cm
DEPTH
Depth
5 cm
SER
Series
Spalato easy
LINE
Line
Mirror with Lighting
MOD
Model
S990010NE
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
S99
STRUT
Material structure
Aluminium