??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
SPALATO+ RECTANGULAR - Front led light + ambient light. RECTANGULAR mirror with resin frame
Bill of material
S991210NE
LODDEST
LOD Destination
LODLEVELX
LOD Level Help Variable
'350','350'
CODE
Code
S991210NE
WIDTH
L
MAT2
Frame finish
RA
Steam-free
BT
Bluetooth
WT
Watt
38 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S991210NE
SDESCR1
Very Short Description 1
INDA Sp.arr.rett.c/luce. S991210NE
SDESCR2
Very Short Description 2
SPALATO+L62xH82xP5 NE
ARTDESC
Article Description
Brand: INDA Serie: SPALATO+ Specchio d arredo rett. con luce Prod. No.: S991210NE L62xH82xP5 NE
INTERCODE
International Code
EAN-13:8021586849373
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
82 cm
DEPTH
Depth
5 cm
SER
Series
Spalato+
LINE
Line
Mirror with Lighting
MOD
Model
S991210NE
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Pool products
S99
STRUT
Material structure
Aluminium