??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Spartan ALHW6302 - Spartan ALHW Double Reduction
Bill of material
0270-01381
PN
Part No.
0270-01381
MN
Model Number
ALHW6302
AS
Assembly Style
N/A
RATIO
Ratio
STYLE
Style
A
GT
Gear Type
N/A
FS
Frame Size
N/A
OD
Output Diameter
1.125 Inch
DESCRIPTION
Description
ALHW6302 29.5/1 A 1.125
PT
Product Type
Right Angle
PL
Product Line
Spartan Aluminum Helical-Worm
IT
Input Type
Shaft
ID
Input Diameter
0.750 Inch
OT
Output Type
Hollow Bore
C
6.693 Inch
CD
2.480 Inch
CC
1.496 Inch
D
2.756 Inch
F
1.772 Inch
G
0.197 Inch
H
8-M8x17 mm
BC
B.C.
3.540 Inch
I
3.110 Inch
L
8.689 Inch
NN
4.724 Inch
S
1.969 Inch
T
1.125 Inch
U
0.750 Inch
V
2.953 Inch
IK
Input Keyway
3/16SQ x 1.00
OK
Output Keyway
1/4 SQ
WT
Wt.
17 Lbs.