??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Spartan ALHW8505 - Spartan ALHW Double Reduction
Bill of material
0270-01544
PN
Part No.
0270-01544
MN
Model Number
ALHW8505
AS
Assembly Style
N/A
RATIO
Ratio
STYLE
Style
A
GT
Gear Type
N/A
FS
Frame Size
OD
Output Diameter
1.500 Inch
DESCRIPTION
Description
ALHW8505 32.3/1 A 56C 1.500
PT
Product Type
Right Angle
PL
Product Line
Spartan Aluminum Helical-Worm
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
C
9.134 Inch
CD
3.347 Inch
CC
1.496 Inch
D
3.720 Inch
F
2.520 Inch
G
0.138 Inch
H
4-M10x8 mm
BC
B.C.
5.120 Inch
I
3.937 Inch
LQ
7.894 Inch
NN
5.315 Inch
T
1.500 Inch
V
4.331 Inch
IK
Input Keyway
3/16 x 3/32
OK
Output Keyway
3/8 SQ
AJ
5.875 Inch
AK
4.502 Inch
BD
6.500 Inch
BF
0.405 Inch
U
U Bore
0.625 Inch
WT
Wt.
44 Lbs.