??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL121006-500-2P-T
Bill of material
SPDL121006-500-2P-T
PN
Part Number
SPDL121006-500-2P-T
DESC
Description
2 Line SMD Common Mode Choke 500Ω impedance@100MHz
RC
Rated Current
10.0 A
SATURATION
Saturation
NA A
IMPEDANCE
Impedance
500 Ohm @ 100MHz
INDUCTANCE
Inductance
NA Uh
DCR
6 Ohm
TESTFREQ
Test Frequency
1 MHz
TR
Temperature Rise
NA A
MAXHEIGHT
Max Height
6.6 mm
DIMMAX
Dimensions Max
12.5 x 10.8 mm
SHIELDING
Shielding
Yes
LP
Low Profile
Yes
LEMI
Low EMI
Yes