??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Wilo
Description
Special Variants OEM
Bill of material
4257427
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
Level Of Detail
DESCRIPTION_SHORT
Short text
Non-self-priming horizontal multistage pump
DESCRIPTION_LONG
Tender text
The non-self-priming horizontal multistage pump reaches high hydraulic performances. Its compact and robust design with corrosion-resistant components and the usability in ambient temperatures up to 50°C offers a big field of application for pump integration into larger systems. The pump is suitable for water supply and pressure boosting, industrial circulation systems, process water and cooling water circulation systems. It can also be used in washing systems as well as for irrigation. Special features/Product advantages *Easy and fast commissioning/maintenance thanks to big holes for pump-filling and emptying *High reliability in terms of robustness and noise thanks to the neck ring design and corrosion-resistant lantern with cataphoretic coating *Compact design for an easy integration *All hydraulic parts which come into contact with the fluid, such as stage chambers, impellers and diffusors and the pump housing are made of stainless steel *Drinking water approval for all components that come in contact with the fluid (EPDM version) Scope of delivery *Pump *Installation and operating instructions
EF000321
Connection 1
Screwed connection inner thread
EF000322
Connection 2
Screwed connection inner thread
B1
Thickness flange (incl. sealing edge)
0.00
D1
Outer diameter of flange
0
D2
Outer diameter of flange
0
D21
Diameter bolt hole
0.00
D22
Diameter bolt hole
0.00
D41
Diameter sealing edge
0.00
D42
Diameter sealing edge
0.00
DN1
Nominal diameter connection 1
DO1
Outer pipe diameter connection
mm
DO2
Outer pipe diameter connection
mm
F1
Thickness sealing edge
0.00
F2
Thickness sealing edge
0.00
N1
Number of bolt holes
0.00
N2
Number of bolt holes
0.00
Q1
Length gusset/thread
mm
Q2
Length gusset/thread
mm
HD
Diameter pump housing
149.00
K1
Pitch circle
0.00
K2
Pitch circle
0.00
L1
Connection length
mm
L2
Connection length
mm
Z1
Working length
Z2
Working length
LE1
Length pump housing
EF001422
Type of drive
Multistage Motors
DM
Diameter motor
mm
LE2
Centre connection to end motor
LE3
Dimensions
0.000
LE4
Width electrical cabinet
104.00 mm
LE5
Length electrical cabinet
104.00
LE7
Centre pump to top side electrical cabinet
LE8
Dimensions
0.00
LE9
Dimensions
52.00 mm
A
Angle electrical cabinet
0.00
DN2
Nominal diameter of connection 2
H1
h1 Height
90.00 mm
BM1
0.00
BM2
0.00
BN1
Dimensions
0.00
BN2
Dimensions
0.00
B
Dimensions
0.00
S1
Dimensions
0.00
BM3
0.00 mm
BM4
Dimensions
0.00 mm
BM8
0.00 mm
BM9
0.00
BN3
Dimensions
0.00 mm
BN4
Dimensions
0.00 mm
B7
Dimensions
0.00 mm
S3
Dimensions
0.00 mm
BM5
53.50 mm
BM6
0.00
BM7
0.00
S2
Dimensions
9.00 mm
B2
Dimensions
36.00 mm
A1
Angle to first bolt hole
0.00
A2
Angle to first bolt hole
0.00
L4
Dimensions
48.00 mm
L5
Dimensions
36.90 mm
BN5
Dimensions
166.00
BN6
Dimensions
130.00
BF1
0.000
BF2
7.000 mm
BF3
0.000