??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Superior Sensor Technology
Description
Spirometry Pressure Sensors - SP Series
Bill of material
SP160-SM02-R
ON
Order Number
PN
Part Number
MINFSS
Multi-Range Lower Pressure Limit
Pa
MAXFSS
Multi-Range Upper Pressure Limit
Pa
NPR
Number of Pressure Ranges
4
UR
Update Rate
2 ms
BWCF
BW Corner Frequency
25 - 250 Hz
DVSA
Digital vs Analog
Digital
AR
Accuracy % Range
0.10 %
LTS
Long-Term Stability (1st Year)
Pa
STEB
Short Term Error Band
Pa
TEB
Total Error Band
Pa
PI
Positional Insensitivity
ZT
Z-Track Zero Tracking
Yes
HNF
50/60 Hertz Notch Filter
No
INFO
More Product Information
Link to Data Sheet
P
Packaging
PQ
Packaging Qty
256
RES
Resolution
16 bit
OT
Operating Temperature
0 - 50 °C