SPOE13-1208
Bel Fuse
Signal Transformer
SPOE13-1208
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{belfuse/signal_transformer/spoe13_1208/spoe13_1208.prj},{NB=SPOE13-1208},{PN=SPOE13-1208},{DESC=Featuring a EP7 platform this PoE transformer is used in conjunction with other circuitry within the equipment for isolation and splitting the two power/digital signals. Designed for equipment or devices which are connecting to an Ethernet network and rely on ethernet cables to receive power and digital data signals for operation and processing respectively. Custom version available upon request.},{PT=Standard},{POWER=3},{MOUNTING=Surface Mount},{INDUTANCEUH=310},{PLATFORM=EP7 8PIN},{TRPSEC=01:00,7},{VOUT=12.0V},{DCRP=1600},{TRPAUX=01:00,7},{LEAKAGE=5},{SHA256=BE4dr8bmZGcDesHreAizffab8mDeN8xogP+93UCjyo4=},{INAME=00022__spoe132dxxxx2estep}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
spoe13_1208 - Signal Transformer
Bill of material
SPOE13-1208
PN
Part Number
SPOE13-1208
DESC
Description
Featuring a EP7 platform this PoE transformer is used in conjunction with other circuitry within the equipment for isolation and splitting the two power/digital signals. Designed for equipment or devices which are connecting to an Ethernet network and rely on ethernet cables to receive power and digital data signals for operation and processing respectively. Custom version available upon request.
PT
Product Type
Standard
POWER
Power
3
W
MOUNTING
Mounting
Surface Mount
INDUTANCEUH
Indutance
310
uH
PLATFORM
Platform
EP7 8PIN
TRPSEC
Turns ratio PRI: SEC
01:00,7
VOUT
Vout
12.0V
DCRP
DCR PRI
1600
TRPAUX
Turns ratio PRI: AUX
01:00,7
LEAKAGE
Leakage
5