??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SPPVSKPP, SPPVSKPQ, SPPVSKPR, SPPVSKQP, SPPVSKQQ, SPPVSKQR, SPPVSKRP, SPPVSKRQ, SPPVSKRR - Small Diameter Locating Pins - Large Head Type - Sphere - Tolerance Selectable - Segmental Arch Shape
Bill of material
SPPVSKPP-D1.00-L7.0-P1.5-B5.0
PN
Part No.
SPPVSKPP-D1.00-L7.0-P1.5-B5.0
TP
Type Selection
SPPVSKPP, SPPVSKPQ, SPPVSKPR, SPPVSKQP, SPPVSKQQ, SPPVSKQR, SPPVSKRP, SPPVSKRQ, SPPVSKRR
MAT
Material
304 Stainless Steel
TS
D Tolerance Selection
TYS
P Tolerance Selection
D
D 0.01mm Increment
mm
Enter value for D
D 0.01mm Increment
mm
cm
inch
ft
DTOL
D Tolerance
+0.005/0 mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
0.005/0 mm
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
ALT1
Guide Part Machining
ALT2
C Chamfered Size