??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SDN Präzisionstechnik
Description
Spring plunger - Locking mechanism
Bill of material
3-0100-00-GK
ARTNR
Model number
3-0100-00-GK
MAT1
Material housing
MAT2
Material ball
D1
Diameter
4.85 mm
D2
Diameter
5/32 mm
D3
Diameter
5.5 mm
WK
Position ball
mm
Enter value for WK
Position ball
mm
cm
inch
ft
L1
Length
6.6 mm
L2
Length
1.30 mm
F1
Spring force start F1 ~
N
F2
Spring force end F2 ~
N
LODLEVEL
Level of detail
SHOP
Shop
www.sdn-tec.shop