??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SDN Präzisionstechnik
Description
Spring plunger - Smooth design, standard spring force
Bill of material
3-0200-00
ARTNR
Model number
3-0200-00
MAT1
Material housing
Brass
MAT2
Material ball
Hardened stainless steel
MAT3
Material spring
Stainless steel
D1
Diameter
6 mm
D2
Diameter
5 mm
D3
Diameter
6.5 mm
D4
Diameter
2 mm
WK
Position ball
mm
Enter value for WK
Position ball
mm
cm
inch
ft
L1
Length
7 mm
L2
Length
1 mm
F1
Spring force start F1 ~
6 N
F2
Spring force end F2 ~
9 N
LODLEVEL
Level of detail
SHOP
Shop
www.sdn-tec.shop