??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 64
HELP_VARIABLE
Company
KYOUIKU GEAR MFG, CO., LTD.
Description
Spur Gears - Module 0.5 (Brass)
Bill of material
S50B58B+0203
CNSORDERNO
Catalogue Number
PINFO
Product information
MOD
Module
0.50
MTR
Material
C3604B
Z
Number of Teeth
D
Reference Diameter d
mm
DA
Tip Diameter
mm
S
Type
B
Face Width
mm
DD
Bore Diameter
mm
DH
Hub Diameter
mm
LH
Hub Projection
mm
LHR
Hub Projection(L type、C type)
0.00 mm
L
Overall lenght
mm
B2
Width of Key Way
0.0 mm
T2
Depth of Key Way
0.0 mm
M
Nominal threads
LS
Position of Set Screw
mm
DI
Dimension of Rim di
0.0 mm
BW
Thickness of Web
0 mm
MASS
Weight
g
HUB
Modification of hub
HA
First Hub Diameter HA
mm
HB
First Hub Projection HB
mm
HC
Second Hub Diameter HC
mm
HD
Second Hub Projection HD
mm
SH
Modification of bore diameter
D1
Bore Diameter D1
mm
TD1
Tolerance of Bore Diameter D1
DD1
Bore projection DD1
mm
D2
Bore Diameter D2
mm
TD2
Tolerance of Bore Diameter D2
DD2
Bore projection DD2
mm
D3
Bore Diameter D3
mm
TD3
Tolerance of Bore Diameter D3
DD3
Bore projection DD3
mm
KEY
Additional key way
TYPKEY
Key size
TAP1
Additional tap hole 1
NBTAP1
Number of Tap Hole 1
DTAP1
Tap hole 1
mm
POSTAP1
Position of tap hole 1
mm
ANGTAP01
Angle of first tap hole 1
°
ANGTAP1
Angle of second tap hole 1
°
TAP2
Additional tap hole 2
NBTAP2
Number of Tap Hole 2
DTAP2
Tap hole 2
mm
POSTAP2
Position of tap hole 2
mm
ANGTAP02
Angle of first tap hole 2
°
ANGTAP2
Angle of second tap hole 2
°
CNSORDERNO2
Catalogue Number