??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KYOUIKU GEAR MFG, CO., LTD.
Description
Spur Gears - Module 1.25 (S45C, Shapes L)
Bill of material
S1.25S9L-1514F
CNSORDERNO
Catalogue Number
PINFO
Product information
Discontinued
MOD
Module
1.25
MTR
Material
S45C
Z
Number of Teeth
D
Reference Diameter d
mm
DA
Tip Diameter
mm
S
Type
B
Face Width
15.0 mm
DD
Bore Diameter
0 mm
DH
Hub Diameter
mm
LH
Hub Projection
20.0 mm
LHR
Hub Projection(L type、C type)
40.00 mm
L
Overall lenght
75.0 mm
B2
Width of Key Way
0.0 mm
T2
Depth of Key Way
0.0 mm
M
Nominal threads
-
LS
Position of Set Screw
0.0 mm
DI
Dimension of Rim di
0.0 mm
BW
Thickness of Web
0 mm
MASS
Weight
g
CNSORDERNO2
Catalogue Number