SQ1130-51-C3
SMC
bp1_solenoid_valve
4+5 port solenoid valve
SQ1000 5 Port Solenoid Valve
Manifold Base, Single Unit
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/sq1000/manifold_base/sq1_3_valve2.prj},{NB=SQ1130-51-C3_V},{ACTUATION=1},{BODY=(3) Plug-in unit},{SEAL=0},{FUNCTION1=},{FUNCTION2=},{FUNCTION3=},{VOLTAGE=5},{OVERRIDE=},{CPORT=C3},{PORT=},{MBLOCK=},{CE=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
SQ1_3_VALVE - Valve/Plug-in Unit/For Manifold Mounting
Bill of material
SQ1130-51-C3
ACTUATION
Type of actuation
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port valve (N.C./N.C.)
(B) 4-position dual 3-port valve (N.O./N.O.)
(C) 4-position dual 3-port valve (N.C./N.O.)
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port valve (N.C./N.C.)
(B) 4-position dual 3-port valve (N.O./N.O.)
(C) 4-position dual 3-port valve (N.C./N.O.)
BODY
Body type
(3) Plug-in unit
SEAL
Seal
(0) Metal seal
(1) Rubber seal
(0) Metal seal
(1) Rubber seal
FUNCTION1
Function
(-) Standard type (0.4 W)
(B) Quick response type (0.95 W)
(K) High pressure type (1 MPa, 0.95 W)
(-) Standard type (0.4 W)
(B) Quick response type (0.95 W)
(K) High pressure type (1 MPa, 0.95 W)
FUNCTION2
Function: Negative common
(-) None
(N) Negative common
(-) None
(N) Negative common
FUNCTION3
Function: External pilot specifications
(-) None
(R) External pilot specifications
(-) None
(R) External pilot specifications
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
OVERRIDE
Manual override
(-) Non-locking push type (Tool required)
(B) Locking type (Tool required)
(-) Non-locking push type (Tool required)
(B) Locking type (Tool required)
CPORT
Cylinder port
(C3) Dia 3.2 one-touch fitting
(C4) Dia 4 one-touch fitting
(C6) Dia 6 one-touch fitting
(M5) M5 thread
(L3) Dia 3.2 one-touch fitting
(L4) Dia 4 one-touch fitting
(L6) Dia 6 one-touch fitting
(L5) M5 thread
(N1) Dia 1/8 one-touch fitting
(N3) Dia 5/32 one-touch fitting
(N7) Dia 1/4 one-touch fitting
(LN1) Dia 1/8 one-touch fitting
(LN3) Dia 5/32 one-touch fitting
(LN7) Dia 1/4 one-touch fitting
(C3) Dia 3.2 one-touch fitting
(C4) Dia 4 one-touch fitting
(C6) Dia 6 one-touch fitting
(M5) M5 thread
(L3) Dia 3.2 one-touch fitting
(L4) Dia 4 one-touch fitting
(L6) Dia 6 one-touch fitting
(L5) M5 thread
(N1) Dia 1/8 one-touch fitting
(N3) Dia 5/32 one-touch fitting
(N7) Dia 1/4 one-touch fitting
(LN1) Dia 1/8 one-touch fitting
(LN3) Dia 5/32 one-touch fitting
(LN7) Dia 1/4 one-touch fitting
PORT
Port plug mounting port
(-) None
(A) Port 4(A)
(B) Port 2(B)
(-) None
(A) Port 4(A)
(B) Port 2(B)
MBLOCK
With/Without manifold block
(-) Without manifold block
(M) With manifold block
(MB) With manifold block,built-in back pressure check valve
(-) Without manifold block
(M) With manifold block
(MB) With manifold block,built-in back pressure check valve
CE
CE compliant
(-) None
(Q) CE compliant
(-) None
(Q) CE compliant