SQ1140-5L1-C3
SMC
bp1_solenoid_valve
4+5 port solenoid valve
SQ1000 5 Port Solenoid Valve
Manifold Base, Single Unit
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/sq1000/manifold_base/sq1_4_valve2.prj},{NB=SQ1140-5L1-C3(F)_V},{KIT=F},{ACTUATION=1},{BODY=(4) Plug lead unit},{SEAL=0},{FUNCTION1=},{FUNCTION2=},{FUNCTION3=},{VOLTAGE=5},{ENTRY=L},{OVERRIDE=},{CPORT=C3},{PORT=},{MBLOCK=},{CE=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
SQ1_4_VALVE - Valve/Plug Lead Unit/For Manifold Mounting
Bill of material
SQ1140-5L1-C3
KIT
Kit type
(F) For F kit
(P) For P kit(26P)
(J) For J kit(20P)
(C) For Connector Kit
(F) For F kit
(P) For P kit(26P)
(J) For J kit(20P)
(C) For Connector Kit
ACTUATION
Type of actuation
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port valve (N.C./N.C.)
(B) 4-position dual 3-port valve (N.O./N.O.)
(C) 4-position dual 3-port valve (N.C./N.O.)
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port valve (N.C./N.C.)
(B) 4-position dual 3-port valve (N.O./N.O.)
(C) 4-position dual 3-port valve (N.C./N.O.)
BODY
Body type
(4) Plug lead unit
SEAL
Seal
(0) Metal seal
(1) Rubber seal
(0) Metal seal
(1) Rubber seal
FUNCTION1
Function
(-) Standard type (0.4 W)
(B) Quick response type (0.95 W)
(K) High pressure type (1 MPa, 0.95 W)
(-) Standard type (0.4 W)
(B) Quick response type (0.95 W)
(K) High pressure type (1 MPa, 0.95 W)
FUNCTION2
Function: Negative common
(-) None
(N) Negative common
(-) None
(N) Negative common
FUNCTION3
Function: External pilot specifications
(-) None
(R) External pilot specifications
(-) None
(R) External pilot specifications
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
ENTRY
Electrical entry
(L) Plug connector type With 300 mm lead wire
(LO) Plug connector type without connector
(L) Plug connector type With 300 mm lead wire
(LO) Plug connector type without connector
OVERRIDE
Manual override
(-) Non-locking push type (Tool required)
(B) Locking type (Tool required)
(-) Non-locking push type (Tool required)
(B) Locking type (Tool required)
CPORT
Cylinder port
(C3) Dia 3.2 one-touch fitting
(C4) Dia 4 one-touch fitting
(C6) Dia 6 one-touch fitting
(M5) M5 thread
(L3) Dia 3.2 one-touch fitting
(L4) Dia 4 one-touch fitting
(L6) Dia 6 one-touch fitting
(L5) M5 thread
(N1) Dia 1/8 one-touch fitting
(N3) Dia 5/32 one-touch fitting
(N7) Dia 1/4 one-touch fitting
(LN1) Dia 1/8 one-touch fitting
(LN3) Dia 5/32 one-touch fitting
(LN7) Dia 1/4 one-touch fitting
(C3) Dia 3.2 one-touch fitting
(C4) Dia 4 one-touch fitting
(C6) Dia 6 one-touch fitting
(M5) M5 thread
(L3) Dia 3.2 one-touch fitting
(L4) Dia 4 one-touch fitting
(L6) Dia 6 one-touch fitting
(L5) M5 thread
(N1) Dia 1/8 one-touch fitting
(N3) Dia 5/32 one-touch fitting
(N7) Dia 1/4 one-touch fitting
(LN1) Dia 1/8 one-touch fitting
(LN3) Dia 5/32 one-touch fitting
(LN7) Dia 1/4 one-touch fitting
PORT
Port plug mounting port
(-) None
(A) Port 4(A)
(B) Port 2(B)
(-) None
(A) Port 4(A)
(B) Port 2(B)
MBLOCK
With/Without manifold block
(-) Without manifold block
(M) With manifold block
(MB) With manifold block,built-in back pressure check valve
(-) Without manifold block
(M) With manifold block
(MB) With manifold block,built-in back pressure check valve
CE
CE compliant
(-) None
(Q) CE compliant
(-) None
(Q) CE compliant