??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SQF26 - Solid Ball Spline,Round Flange Nut,Internal Thread At One End
Bill of material
SQF26-D6-L60-M3
CODE
Code
TYPE
Type
TOL
D Tolerance
h7
MAT
Spline Shaft National Standard Material
55
MAT1
Spline Shaft Quite Material
S55C
MAT2
Spline Sleeve National Standard Material
GCr15
MAT3
Spline Sleeve Quite Material
SUJ2
HAR
Hardness
High frequency quenching 58~62HRC
D
TOL1
Dh7
0/-0.015
L
L Minimum unit 1
M
NUM
Number of ball rows
2
C
Chamfer C
0.5
D1
14
L2
25
D2
30
T
6
F
7.5
Q
Q oil hole
1.0
PCD
P.C.D
22
X
3.4
Y
6.5
Z
4.5
LC
Basic Load Rating (Kgf) C
137
LCO
Basic Load Rating (Kgf) CO
225
RCT
Basic rated torque (kgf·m) Ct
0.46
RCOT
Basic Torque Rating (kgf m) COT
0.76
RMA1
Allowable Static Moment (kgf m) MA1
0.39
RMA2
Allowable Static Moment (kgf m) MA2
3.48
WEI
Spline Weight g
36.7
WEI1
Spline Shaft Weight kg/m
0.22
LINK
Website Link
Webxxx