SR20V1SS(GK) BLOCK
THK
LM시스템
LM가이드
LM가이드
LM가이드 SR형
GK product
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{thk/linear_motion_systems/lm_guide/lm_guide/lm_guide_sr/gk_product/sr_v_gk_asmtab.prj},{NB=SR20V1SS(GK) BLOCK(B-M6F1)},{PD=220},{NOB=1.000},{L=220.000},{GX=20.000},{POR=0.000},{P1=0.000},{P2=0.000},{P3=0.000},{P4=0.000},{LPORM=52.00},{LPORX=1000.00},{LTR=47.30},{L1=46.70},{F=60.00},{D1=6.00},{D2=9.50},{HM=8.50},{MAXL=3000.00},{GA=20.00},{H3=6.00},{ND=2.000},{ND100=20},{MN=SR20V},{NOTE2=If you hope to avoid collision between LM block mounting hole and the mounting bolt, select \"Nominal diameter of the female screw\" with the above selection.},{G=No},{INFO=InfoText},{DRMH=No},{NR=No},{TAPH=No},{INFO1=InfoText},{YX=},{RADCX='','No Symbol : Normal','C1','C1 : Light preload','C0','C0 : Medium preload'},{SO=SS},{RADC=},{ACCG=},{MAT=},{GPJ=B-M6F},{TH=1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
회사명
THK
내용
SR-V (GK)
BOM
SR20V1SS(GK) BLOCK
MN
호칭형번
SR20V
SR20V
SO
방진대책 (LaCS 포함)
SS- With end, side seals
Without Seals
UU - 엔드씰 장착 (양측)
DD- With double, side, inner seals
ZZ- With end, side, inner seals and metal scrapers
KK- With double, side, inner seals and metal scrapers
SS- With end, side seals
Without Seals
UU - 엔드씰 장착 (양측)
DD- With double, side, inner seals
ZZ- With end, side, inner seals and metal scrapers
KK- With double, side, inner seals and metal scrapers
RADC
Radial Clearance
No Symbol : Normal
C1 : Light preload
No Symbol : Normal
C1 : Light preload
ACCG
Accuracy Grades
No Symbol : Normal grade
H : High-accuracy grade
No Symbol : Normal grade
H : High-accuracy grade
MAT
Material
No symobl : standard
M : Stainless steel
No symobl : standard
M : Stainless steel
GPJ
그리스 니플·배관이음매 사용
B-M6F
B-M6F
TH
(Note 2 : Shape of Mounting hole (tapped hole) on LM Block
Minor diameter of thread
Nominal (Major) diameter of thread
Minor diameter of thread
Nominal (Major) diameter of thread
NOTE2
About Shape of Mounting hole (Note 2
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.