??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRBM-12 - Radial Beam Coupling / Set Screw Type / Space-saving Type
Bill of material
SRBM-12-3x3
PN
Product No.
SRBM-12
FM
Fastening Method
Set Screw type
D
Outer Diameter
12.7
L
Length
13.0
D1
Inner Diameter
K1
Keyway 1
No Keyway
KB1
Key Width 1
0
KT1
Key Height 1
0.0
D2
Inner Diameter
K2
Keyway 2
No Keyway
KB2
Key Width 2
0
KT2
Key Height 2
0.0