??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
SRC/NL I FR - Standard rubber wheels, swivel bracket with stem type "NL" with brake
Bill of material
525620
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
G
Plate diameter
102 mm
T
Stem diameter
40 mm
FS
F Stem length
86 mm
E
Offset
56 mm
O
Swept radius
156 mm
LC
Load capacity
daN
W
Weight
kg
INFO
Technical description
Technical description