??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
可提供的產品: 3
HELP_VARIABLE
Company
Tellurerota
Description
SRC/NL ZAMA FR - Grey non-marking thermoplastic rubber wheels, polypropylene centre, swivel "ZAMA" stem bracket with brake
Bill of material
719301
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
T
Stem diametre
20 mm
FS
F Stem length
65 mm
E
Offset
mm
O
Swept radius
120 mm
LC
Load capacity
daN
TG
Threadguards
W
Weight
kg
INFO
Technical description
Technical description