??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
Tellurerota
Description
SRFP/NLX FR - Injection polyurethane wheels, 55 Shore A polyamide 6 centre, swivel bolt hole bracket type "NL" with brake
Bill of material
616511
COD
Code
WT
Wheel hub type
CC
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
G
Plate diameter
102 mm
C
Bolt hole diameter
20 mm
E
Offset
56 mm
O
Swept radius
156 mm
LC
Load capacity
300 daN
TG
Threadguards
mm
W
Weight
kg