??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Tellurerota
Description
SRFP/NLX - Injection polyurethane wheels, 55 Shore A polyamide 6 centre,swivel bolt hole bracket type "NL"
Bill of material
616311
COD
Code
WT
Wheel hub type
CC
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
G
Plate diameter
102 mm
C
Bolt hole diameter
20 mm
E
Offset
56 mm
LC
Load capacity
300 daN
TG
Threadguards
W
Weight
kg