??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Tellurerota
Description
SRFP/SL - Black rubber wheels with polypropylene, lightweight support rotary hole "SL"
Bill of material
526101
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
G
Plate diameter
63 mm
C
Bolt hole diameter
12 mm
E
Offset
mm
LC
Load capacity
daN
W
Weight
kg
INFO
Technical description
Technical description