您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
Idiomas disponíveis para o catálogo:
English
한국어
中文
English (United States)
SRG-20C-4x4.5
Sungil Machinery
Coupling
SRG
SRG-C
Powered by
Baixar modelos em CAD
Gerar desenho CAD
Gerar ficha técnica em formato PDF
Previews
3D
2D
Seleção de modelos em CAD
{sungil/coupling/srg/srg-c/srg_20c.prj},{NB=SRG-20C-4x4.5(00-00)},{PN=SRG-20},{D=20.0},{L=20.0},{L1=9.0},{D1=4.000},{K1=},{KB1=0},{KT1=0.00},{SP1=},{TAP1=},{D2=4.500},{K2=},{KB2=0},{KT2=0.00},{SP2=},{TAP2=},{L3=5.0},{F=4.6},{SZ=M2.6},{SZM=2.6},{C=0.3},{S1=6.0},{S2=0.8},{S1D=35.0},{S1C=36.2},{BL=7.00},{BD=4.90},{BD1=2.80},{BH=2.50},{HB=1.20},{HS=2.00},{DD=2.50},{NT=3},{MT=15,000},{MI=7.5×10-7},{MASS=12}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Available products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRG-20C(W) - Rigid Coupling
Bill of material
SRG-20C-4x4.5
PN1
Product No.
SRG-20C
FM
Fastening Method
General clamp type
D
Outer Diameter
20.0
L
Length
20.0
L1
9.0
D1
Inner Diameter
4.000
4.500
4.760
5.000
6.000
6.350
6.500
7.000
7.937
8.000
9.000
9.525
10.000
4.000
4.500
4.760
5.000
6.000
6.350
6.500
7.000
7.937
8.000
9.000
9.525
10.000
K1
Keyway 1
No Keyway
No Keyway
KB1
Key Width 1
0
0
KT1
Key Height 1
SP1
Split 1
No Split
Split
No Split
Split
TAP1
Tap
No Tap
Tap
No Tap
Tap
D2
Inner Diameter
4.500
4.760
5.000
6.000
6.350
6.500
7.000
7.937
8.000
9.000
9.525
10.000
4.500
4.760
5.000
6.000
6.350
6.500
7.000
7.937
8.000
9.000
9.525
10.000
K2
Keyway 2
No Keyway
No Keyway
KB2
Key Width 2
0
0
KT2
Key Height 2
SP2
Split 2
No Split
Split
No Split
Split
TAP2
Tap
No Tap
Tap
No Tap
Tap