??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRGL-32C(W) - Rigid Coupling
Bill of material
SRGL-32C-6x6
PNO
Product No.
SRGL-32C
FM
Fastening Method
General clamp type
D
Outer Diameter
32.0
L
Length
40.0
L1
19.0
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key Width 1
KT1
Key Height 1
SP1
Split
TAP1
Tap
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key Width 2
KT2
Key Height 2
SP2
Split
TAP2
Tap