??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRGS-16 - Rigid Coupling(Stainless Steel Body)
Bill of material
SRGS-16-3x3
PN
Product No.
SRGS-16
FM
Fastening Method
D
Outer Diameter
16.0
L
Length
24.0
L1
10.3
D1
Inner Diameter
K1
Keyway 1
KB1
Key Width 1
KT1
Key Height 1
D2
Inner Diameter
K2
Keyway 2
KB2
Key Width 2
KT2
Key Height 2