??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRGS-20 - Rigid Coupling(Stainless Steel Body)
Bill of material
SRGS-20-5x5
PN
Product No.
SRGS-20
FM
Fastening Method
D
Outer Diameter
20.0
L
Length
30.0
L1
11.0
D1
Inner Diameter
K1
Keyway 1
KB1
Key Width 1
KT1
Key Height 1
D2
Inner Diameter
K2
Keyway 2
KB2
Key Width 2
KT2
Key Height 2
F1
7.0