??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 36
HELP_VARIABLE
Company
SCHUNK
Description
SRH-plus - Swivel heads - Universal swivel head
Bill of material
SCHUNK-0359266 SRH-plus 30-W-M8-A
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
SCHWENKWINKEL
Swivel angle
ZHU
Accessory kit with centering sleeves
AS
Attachment kit for proximity switch (to order optional)
ENDLAGENEINSTEL
End position adjustability
3 °
DREHMOMENT
Torque
Nm
SCHUTZART
Protection class IP
67
EIGENMASSE
Weight
kg
FLUIDVERBRAUCH
Fluid consumption (2x nom. angle)
cm^3
SCHWENKZEIT
Swivel time without a payload
s
NENNBETRIEBS
Nominal operating pressure
6.000 bar
BETRIEBSDRUCK
Min./max. operating pressure
3/8 bar
ANSCHLUSSCHLAUC
Diameter of connecting hose
6 x 3.9 x 1.05
FLUIDDURCH
No. of fluid feed-throughs
DRUCKFLUID
Max. pressure in fluid feed-through
8 bar
UMGEBUNGSTEMPER
Min./max. ambient temperature
5/60 °C
WIEDERHOLGENAUI
Repeat accuracy
0.050 °
ANZAHLEANSCHLUS
No. of E-fittings on the output end
GROESSEEANSCHLU
Size of the E-connections on the output end
ADERN
Number of wires
SPANNUNG
Max. voltage
V
STROMADER
Max. current per wire
A
STROMGESAMT
Max. total current
A
CNSCTN
Customs tariff number
84799070