??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SROM, SROZ - Simplified Slide Rails -Aluminum Oil Free Type
Bill of material
SROM15-90
PN
Part No.
TS
Type Selection
MATR
Material of Rail
Aluminum Alloy
STR
Surface Treatment of Rail
Clear Anodizing
MATS
Material of Slider
Polyacetal Resin, C3604 Equivalent, Steel
NO
No.
LS
L Selection
mm
NOH
No. of Holes
2
MAL
Maximum Allowable Load
N
MAS
Maximum Allowable Speed
0.85 m/sec
ALT
Additional Sliders
T
Number of Additional Tapped Hole
Z
Number of Additional Counterbored Hole