??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Tellurerota
Description
SRP/M - "SIGMA ELASTIC" rubber wheels, swivel top plate bracket type "M"
Bill of material
738904
COD
Code
D
Wheel diameter
mm
WT
Wheel hub type
F
Wheel width
50 mm
H
Overall height
mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
mm
LC
Load capacity
daN
TG
Threaguards
W
Weight
kg
INFO
Technical description
Technical description